PG-TSDSO-24-1
Overview
General Information
Package Material | PG |
Package Family | TSDSO |
Terminals | 24 |
Version | 1 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 8.65 |
Body Width (mm) | 3.9 |
Min. Terminal Pitch (mm) | 0.65 |
-
PG-TSDSO-24-1_Interactive 3D
Share 02_00 | Jan 29, 2021 | PDF | 119 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 3000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
Infineon-PG-TSDSO-24-1-P-v01_00-EN
Share 01_00 | Aug 16, 2018 | STP | 511 kb
-
PG-TSDSO-24-1_Package Outline
Share 02_00 | Jan 29, 2021 | PDF | 114 kb
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-TSDSO-24-1_Tape and Reel
Share 02_00 | Jan 29, 2021 | PDF | 103 kb
Footprint
-
PG-TSDSO-24-1_Footprint Drawing
Share 02_00 | Jan 29, 2021 | PDF | 104 kb
Products
Product Families
Support