PG-TO251-3-341
Overview
General Information
Package Material | PG |
Package Family | TO251 |
Terminals | 3 |
Version | 341 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 6.1 |
Body Width (mm) | 6.6 |
Min. Terminal Pitch (mm) | 2.28 |
-
3D Interactive PDF Model PG-TO251-3-341
Share 01_00 | May 30, 2018 | PDF | 75 kb
Diagrams
Package Dimensions
Packing
Tube
Pieces/Tube | 1500 |
Tubes/Box | 20 |
Downloads
Package
-
PG-TO251-3-341 Package Overview
Share Oct 07, 2008 | PDF | 69 kb
-
3D Interactive PDF Model PG-TO251-3-341
Share 01_00 | May 30, 2018 | PDF | 75 kb
-
Package Outline Dimensions PG-TO251-3-341
Share 01_00 | May 30, 2018 | PDF | 81 kb
-
Board Assembly Recommendations (TO)
Share 04_00 | Oct 11, 2021 | PDF | 1.91 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
Tube Packing Dimensions PG-TO251-3-341
Share 01_00 | May 30, 2018 | PDF | 76 kb
Products
Product Families
Support