PG-TO247-3-21
Overview
General Information
Package Material | PG |
Package Family | TO247 |
Terminals | 3 |
Version | 21 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 20.95 |
Body Width (mm) | 15.9 |
Min. Terminal Pitch (mm) | 5.45 |
Downloads
Package
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Support