PG-TO220-3-904 | TO220
Overview
General Information
Package Material | PG |
Package Family | TO220 |
Terminals | 3 |
Version | 904 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 9.8 |
Body Width (mm) | 10.75 |
Min. Terminal Pitch (mm) | 2.54 |
Diagrams
Package Dimensions
Packing
Tube
Pieces/Tube | 50 |
Tubes/Box | 1 |
Pieces/Tube | 1000 |
Tubes/Box | 20 |
Downloads
Package
-
Package Tape and Reel
Share Feb 25, 2016 | PDF | 9 kb
-
Package LFO
Share Feb 25, 2016 | PDF | 68 kb
-
Package Marking
Share Feb 25, 2016 | PDF | 119 kb
-
Package Outline
Share Feb 25, 2016 | PDF | 117 kb
-
Package Compliance Report
Share Feb 25, 2016 | PDF | 142 kb
-
PG-TO220-3-904_Interactive 3D
Share 01_00 | Jun 26, 2020 | PDF | 130 kb
-
PG-TO220-3-904_Package Outline
Share 06_00 | Aug 05, 2022 | PDF | 105 kb
-
Board Assembly Recommendations (TO)
Share 04_00 | Oct 11, 2021 | PDF | 1.91 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-TO220-3-904_Tube
Share 01_00 | Jun 26, 2020 | PDF | 95 kb
Products
Product Families
Support