PG-TLGA-5-1
Overview
General Information
Package Material | PG |
Package Family | TLGA |
Terminals | 5 |
Version | 1 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 3.62 |
Body Width (mm) | 2.52 |
Min. Terminal Pitch (mm) | 0.65 |
-
PG-TLGA-5-1_Interactive 3D
Share 01_00 | Jun 09, 2020 | PDF | 306 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 5000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-TLGA-5-1_Package Outline
Share 01_00 | Jun 09, 2020 | PDF | 110 kb
-
PG-TLGA-5-1_Interactive 3D
Share 01_00 | Jun 09, 2020 | PDF | 306 kb
-
Board Assembly Recommendations (Open Sensors Leadless)
Share 05_00 | Dec 16, 2020 | PDF | 1.14 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Footprint
-
PG-TLGA-5-1_Footprint Drawing
Share 01_00 | Jun 09, 2020 | PDF | 106 kb
Products
Product Families
Support