PG-TDSON-8-900 | SuperSO8 5x6
Overview
General Information
Package Material | PG |
Package Family | TDSON |
Terminals | 8 |
Version | 900 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 5.85 |
Body Width (mm) | 6 |
Min. Terminal Pitch (mm) | 1.27 |
Packing
Tape & Reel
Pieces/Reel | 4000 |
Reels/Box | 1 |
Downloads
Package
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Support