PG-SSOP-24-900
Overview
General Information
Package Material | PG |
Package Family | SSOP |
Terminals | 24 |
Version | 900 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 8.5 |
Body Width (mm) | 5.6 |
Min. Terminal Pitch (mm) | 0.65 |
Packing
Tape & Reel
Pieces/Reel | 2000 |
Reels/Box | 1 |
Tube
Pieces/Tube | 55 |
Tubes/Box | 1 |
Downloads
Package
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Support