PG-SOT343-4-1
Overview
General Information
Package Material | PG |
Package Family | SOT343 |
Terminals | 4 |
Version | 1 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 2 |
Body Width (mm) | 1.25 |
Min. Terminal Pitch (mm) | 1.3 |
Packing
Tape & Reel
Pieces/Reel | 3000 |
Reels/Box | 1 |
Reel Diameter (mm) | 180 |
Pieces/Reel | 10000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Support