PG-SIP-23-900
Overview
General Information
Package Material | PG |
Package Family | SIP |
Terminals | 23 |
Version | 900 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 62 |
Body Width (mm) | 22.3 |
Support