PG-SIP-22-900
Overview
General Information
Package Material | PG |
Package Family | SIP |
Terminals | 22 |
Version | 900 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 78 |
Body Width (mm) | 31.6 |
Min. Terminal Pitch (mm) | 2.54 |
Support