PG-SCT595-5-1
Overview
General Information
Package Material | PG |
Package Family | SCT595 |
Terminals | 5 |
Version | 1 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 2.9 |
Body Width (mm) | 1.6 |
Min. Terminal Pitch (mm) | 0.95 |
-
PG-SCT595-5-1_Interactive 3D
Share 03_00 | Feb 24, 2021 | PDF | 112 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 10000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Pieces/Reel | 3000 |
Reels/Box | 1 |
Reel Diameter (mm) | 180 |
Downloads
Package
-
SCT595 Package Overview
Share Apr 15, 2008 | PDF | 108 kb
-
PG-SCT595-5-1_Interactive 3D
Share 03_00 | Feb 24, 2021 | PDF | 112 kb
-
PG-SCT595-5-1_Package Outline
Share 04_00 | Feb 24, 2021 | PDF | 107 kb
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
-
SSD Soldering Recommendation
Share 01_00 | Jun 26, 2018 | PDF | 147 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
Tape & Reel Packing Dimensions PG-SCT595-5-1
Share 02_00 | Jun 01, 2017 | PDF | 80 kb
Footprint
-
PG-SCT595-5-1_Footprint Drawing
Share 03_00 | Feb 24, 2021 | PDF | 99 kb
Support