PG-LSON-8-1
Overview
General Information
Package Material | PG |
Package Family | LSON |
Terminals | 8 |
Version | 1 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 8 |
Body Width (mm) | 8 |
Min. Terminal Pitch (mm) | 2 |
-
PG-LSON-8-1_Interactive 3D
Share 05_00 | Sep 12, 2023 | PDF | 91 kb
Diagrams
Footprint Dimensions
Package Dimensions
Downloads
Package
-
Board Assembly Recommendations (Discrete Leadless)
Share 07_00 | Dec 18, 2020 | PDF | 1.77 mb
-
PG-LSON-8-1_Interactive 3D
Share 05_00 | Sep 12, 2023 | PDF | 91 kb
-
PG-LSON-8-1_Interactive 3D_02
Share 05_00 | Sep 12, 2023 | STP | 616 kb
-
PG-LSON-8-1_Package Outline
Share 05_00 | Sep 12, 2023 | PDF | 110 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-LSON-8-1_Tape and Reel_01
Share 04_00 | May 20, 2021 | PDF | 104 kb
Footprint
-
PG-LSON-8-1_Footprint Drawing
Share 05_00 | Sep 21, 2023 | PDF | 103 kb
Products
Product Families
Support