PG-LQFP-176-22
Overview
General Information
Package Material | PG |
Package Family | LQFP |
Terminals | 176 |
Version | 22 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 24 |
Body Width (mm) | 24 |
Min. Terminal Pitch (mm) | 0.5 |
-
PG-LQFP-176-22_Interactive 3D
Share 13_00 | Oct 04, 2022 | PDF | 360 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 500 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
Board Assembly Recommendations (QFP)
Share 06_00 | Nov 12, 2020 | PDF | 1.44 mb
-
PG-LQFP-176-22_Interactive 3D_01
Share 13_00 | Oct 04, 2022 | STP | 4.74 mb
-
PG-LQFP-176-22_Interactive 3D
Share 13_00 | Oct 04, 2022 | PDF | 360 kb
-
PG-LQFP-176-22_Package Outline
Share 13_00 | Oct 04, 2022 | PDF | 125 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-LQFP-176-22_Bakeable Trays
Share 02_00 | Oct 04, 2022 | PDF | 102 kb
-
Tape & Reel Packing Dimensions PG-LQFP-176-22
Share 01_00 | Jun 19, 2017 | PDF | 114 kb
-
PG-LQFP-176-22_Tape and Reel_01
Share 01_00 | Oct 04, 2022 | PDF | 139 kb
Footprint
-
PG-LQFP-176-22_Footprint Drawing
Share 13_00 | Oct 04, 2022 | PDF | 126 kb
Products
Support