PG-LQFP-144-800 | LQFP-144 (002-14045)
Overview
General Information
Package Material | PG |
Package Family | LQFP |
Terminals | 144 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 16 |
Body Width (mm) | 16 |
Min. Terminal Pitch (mm) | 0.4 |
Diagrams
Packing
Tray
Pieces/Tray | 840 |
Trays/Box | 10 |
Downloads
Package
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
-
PG-LQFP-144-800_Package Outline_01
Share 01_00 | Feb 07, 2024 | PDF | 114 kb
Footprint
-
PG-LQFP-144-800_Footprint Drawing
Share 01_00 | Nov 18, 2023 | PDF | 122 kb
Support