PG-LQFP-100-800 | LQFP-100 (002-11500)
Overview
General Information
Package Material | PG |
Package Family | LQFP |
Terminals | 100 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 14 |
Body Width (mm) | 14 |
Min. Terminal Pitch (mm) | 0.5 |
Diagrams
Footprint Dimensions
Package Dimensions
Downloads
Package
-
Board Assembly Recommendations (QFP)
Share 06_00 | Nov 12, 2020 | PDF | 1.44 mb
-
PG-LQFP-100-800_Package Outline
Share 01_00 | Oct 14, 2023 | PDF | 111 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-LQFP-100-800_Tape and Reel
Share 00_00 | Oct 14, 2023 | PDF | 113 kb
-
PG-LQFP-100-800_Bakeable Trays
Share 00_00 | Oct 14, 2023 | PDF | 100 kb
Footprint
-
PG-LQFP-100-800_Footprint Drawing
Share 01_00 | Oct 14, 2023 | PDF | 115 kb
Products
Product Families
- TRAVEO™ T2G CYT2BL Series
- TRAVEO™ T2G CYT2B9 Series
- TRAVEO™ T2G CYT2B7 Series
- TRAVEO™ T2G CYT2B6 Series
- FM4 CY9BFx6xM/N/R-Series Motor Control Arm® Cortex®-M4 Microcontroller (MCU) Family
- FM4 S6E2H-Series Motor Control Arm® Cortex®-M4 Microcontroller (MCU) Family
- FM3 CY9AFxAxL/M/N-Series Ultra Low Leakage Arm® Cortex®-M3 Microcontroller (MCU) Family
- FM3 CY9BFx1xN/R-Series High Performance Arm® Cortex®-M3 Microcontroller (MCU) Family
- FM3 CY9AFx1xL/M/N-Series Low Power Arm® Cortex®-M3 Microcontroller (MCU) Family
- FM3 CY9AFx5xM/N/R-Series Low Power Arm® Cortex®-M3 Microcontroller (MCU) Family
Support