PG-LQFP-100-15
Overview
General Information
Package Material | PG |
Package Family | LQFP |
Terminals | 100 |
Version | 15 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 14 |
Body Width (mm) | 14 |
Min. Terminal Pitch (mm) | 0.5 |
Downloads
Package
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Support