PG-LQFP-100-11
Overview
General Information
Package Material | PG |
Package Family | LQFP |
Terminals | 100 |
Version | 11 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 14 |
Body Width (mm) | 14 |
Min. Terminal Pitch (mm) | 0.5 |
Packing
Tape & Reel
Pieces/Reel | 1000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Pieces/Reel | 1400 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Tray
Pieces/Tray | 90 |
Trays/Box | 1 |
Pieces/Tray | 540 |
Trays/Box | 6 |
Downloads
Package
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Support