PG-IQFN-27-900 | QFN 12x12
Overview
General Information
Package Material | PG |
Package Family | IQFN |
Terminals | 27 |
Version | 900 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 12 |
Body Width (mm) | 12 |
Min. Terminal Pitch (mm) | 1.5 |
Downloads
Package
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Support