PG-HDSOP-22-1
Overview
General Information
Package Material | PG |
Package Family | HDSOP |
Terminals | 22 |
Version | 1 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 15 |
Body Width (mm) | 15.4 |
Min. Terminal Pitch (mm) | 1.14 |
-
PG-HDSOP-22-1_Interactive 3D
Share 02_00 | Aug 25, 2020 | PDF | 158 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 750 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-HDSOP-22-1_Package Outline
Share 02_00 | Apr 18, 2020 | PDF | 111 kb
-
PG-HDSOP-22-1_Interactive 3D
Share 02_00 | Aug 25, 2020 | PDF | 158 kb
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-HDSOP-22-1_PDF
Share 01_00 | Mar 12, 2020 | PDF | 119 kb
Footprint
-
PG-HDSOP-22-1_PDF
Share 01_00 | Mar 12, 2020 | PDF | 100 kb
Products
Product Families
Support