PG-FCBGA-361-800 | FCBGA-361 (001-70319)
Overview
General Information
Package Material | PG |
Package Family | FCBGA |
Terminals | 361 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 21.006 |
Body Width (mm) | 21.006 |
Min. Terminal Pitch (mm) | 1 |
Diagrams
Package Dimensions
Downloads
Package
-
PG-FCBGA-361-800_Package Outline_02
Share 01_00 | Mar 02, 2024 | PDF | 125 kb
-
Board Assembly Recommendations (BGA)
Share 04_00 | Nov 10, 2022 | PDF | 1.12 mb
Packing
-
PG-FCBGA-361-800_Bakeable Trays
Share 00_00 | Mar 02, 2024 | PDF | 104 kb
Products
Product Families
Support