PG-FBGA-516-1
Overview
General Information
Package Material | PG |
Package Family | FBGA |
Terminals | 516 |
Version | 1 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 25 |
Body Width (mm) | 25 |
Min. Terminal Pitch (mm) | 0.8 |
-
PG-FBGA-516-1_PDF
Share 01_00 | May 29, 2019 | PDF | 59 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 500 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Tray
Pieces/Tray | 264 |
Trays/Box | 6 |
Downloads
Package
-
PG-FBGA-516-1_PDF
Share 01_00 | May 29, 2019 | PDF | 59 kb
-
Infineon-PG-FBGA-516-1-P-v01_00-EN
Share 01_00 | Dec 04, 2018 | PDF | 112 kb
-
Board Assembly Recommendations (BGA)
Share 04_00 | Nov 10, 2022 | PDF | 1.12 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
Infineon-PG-FBGA-516-1-PA-v01_00-EN
Share 01_00 | Dec 07, 2018 | PDF | 107 kb
-
Infineon-PG-FBGA-516-1-PA-v01_00-EN
Share 01_00 | Dec 07, 2018 | PDF | 102 kb
Footprint
-
Infineon-PG-FBGA-516-1-FP-v01_00-EN
Share 01_00 | Dec 05, 2018 | PDF | 402 kb
Products
Product Families
Support