PG-FBGA-320-800 | FBGA-320 (002-16414)
Overview
General Information
Package Material | PG |
Package Family | FBGA |
Terminals | 320 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 27 |
Body Width (mm) | 27 |
Min. Terminal Pitch (mm) | 1.27 |
Diagrams
Packing
Tape & Reel
Pieces/Reel | 400 |
Reels/Box | 1 |
Downloads
Package
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
-
PG-FBGA-320-800_Package Outline_01
Share 00_00 | Feb 23, 2024 | PDF | 126 kb
Footprint
-
PG-FBGA-320-800_Footprint Drawing
Share 00_00 | Jan 27, 2024 | PDF | 327 kb
Support