PG-DSO-24-16
Overview
General Information
Package Material | PG |
Package Family | DSO |
Terminals | 24 |
Version | 16 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 15.6 |
Body Width (mm) | 7.6 |
Min. Terminal Pitch (mm) | 1.27 |
Downloads
Package
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Support