PG-DSO-20-71
Overview
General Information
Package Material | PG |
Package Family | DSO |
Terminals | 20 |
Version | 71 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 12.8 |
Body Width (mm) | 7.6 |
Min. Terminal Pitch (mm) | 1.27 |
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 1000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Tube
Pieces/Tube | 1560 |
Tubes/Box | 40 |
Downloads
Package
-
PG-DSO-20-27, -30, -67, -71 Package Overview
Share Sep 26, 2008 | PDF | 207 kb
-
PG-DSO-20-27,-30,-67,-71-LF
Share Jun 20, 2013 | EPS | 365 kb
-
PG-DSO-20-27,-30,-67,-71-PO
Share Sep 26, 2008 | EPS | 657 kb
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-DSO-20-27,-30,-67,-71-TB
Share Jun 20, 2013 | EPS | 276 kb
-
PG-DSO-20-27,-30,-67,-71-TP
Share Jun 20, 2013 | EPS | 394 kb
Footprint
-
PG-DSO-20-27,-30,-67,-71-FP
Share Sep 26, 2008 | EPS | 294 kb
Products
Product Families
Support