PG-DSO-12-11
Overview
General Information
Package Material | PG |
Package Family | DSO |
Terminals | 12 |
Version | 11 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 7.8 |
Body Width (mm) | 7.5 |
Min. Terminal Pitch (mm) | 1 |
-
PG-DSO-12-11_Interactive 3D
Share 01_00 | Dec 21, 2020 | PDF | 183 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 1000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-DSO-12-4,-5,-8,-11,-12,-16-3D
Share Jun 17, 2008 | EPS | 191 kb
-
PG-DSO-12-11_Package Outline
Share 01_00 | Dec 21, 2020 | PDF | 108 kb
-
PG-DSO-12-4,-5,-8,-11,-12,-16 Package Overview
Share Jun 17, 2008 | PDF | 120 kb
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-DSO-12-11_Tape and Reel
Share 01_00 | Dec 21, 2020 | PDF | 103 kb
Footprint
-
PG-DSO-12-11_Footprint Drawing
Share 01_00 | Dec 21, 2020 | PDF | 103 kb
Products
Support