PG-DIP-8-903
Overview
General Information
Package Material | PG |
Package Family | DIP |
Terminals | 8 |
Version | 903 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 9.39 |
Body Width (mm) | 6.47 |
Min. Terminal Pitch (mm) | 2.54 |
Packing
Tube
Pieces/Tube | 50 |
Tubes/Box | 1 |
Downloads
Package
-
Package Outline
Share Feb 25, 2016 | PDF | 38 kb
Products
Product Families
Support