PG-DIP-8-4
Overview
General Information
Package Material | PG |
Package Family | DIP |
Terminals | 8 |
Version | 4 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 9.52 |
Body Width (mm) | 6.35 |
Min. Terminal Pitch (mm) | 2.54 |
Packing
Tube
Pieces/Tube | 2000 |
Tubes/Box | 40 |
Downloads
Package
-
PG-DIP-8-4, -6, -15
Share Jun 28, 2013 | EPS | 165 kb
-
VPD05583.EPS
Share Jul 24, 2007 | EPS | 158 kb
Support