P-VFBGA-48-804 | BGA-48 (51-85150)
Overview
General Information
Package Material | P |
Package Family | VFBGA |
Terminals | 48 |
Version | 804 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 7.976 |
Body Width (mm) | 5.994 |
Min. Terminal Pitch (mm) | 0.75 |
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 2000 |
Reels/Box | 1 |
Tray
Pieces/Tray | 4800 |
Trays/Box | 10 |
Downloads
Package
-
Board Assembly Recommendations (BGA)
Share 04_00 | Nov 10, 2022 | PDF | 1.12 mb
-
P-VFBGA-48-804_Package Outline
Share 01_00 | Jul 15, 2023 | PDF | 114 kb
Packing
-
48 VFBGA (6 X 8 X 1.0MM) SHIPPING TRAY
Share 03_00 | Nov 17, 2021 | PDF | 232 kb
-
REEL, 13INCH DIA., 16MM W X 4INCH HUB
Share 03_00 | Nov 16, 2021 | PDF | 176 kb
-
CARRIER TAPE, BGA 36/48 (6X8X1.0MM) (PEAK)
Share 07_00 | Nov 14, 2021 | PDF | 93 kb
-
CARRIER TAPE, BGA 36/48 (6X8X1.0MM) (CPAK)
Share 01_00 | Nov 16, 2021 | PDF | 62 kb
-
P-VFBGA-48-804_Bakeable Trays
Share 01_00 | Jul 15, 2023 | PDF | 99 kb
-
P-VFBGA-48-804_Tape and Reel
Share 01_00 | Jul 15, 2023 | PDF | 106 kb
Footprint
-
P-VFBGA-48-804_Footprint Drawing
Share 01_00 | Jul 15, 2023 | PDF | 133 kb
Products
Product Families
Support