P-TQFP-64-803 | TQFP-64 (51-85051)
Overview
General Information
Package Material | P |
Package Family | TQFP |
Terminals | 64 |
Version | 803 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 10.008 |
Body Width (mm) | 10.008 |
Min. Terminal Pitch (mm) | 0.5 |
Diagrams
Footprint Dimensions
Package Dimensions
Downloads
Package
-
51-85051
Share 04_00 | Nov 17, 2021 | PDF | 84 kb
-
P-TQFP-64-803_Package Outline
Share 01_00 | Oct 14, 2023 | PDF | 106 kb
Footprint
-
P-TQFP-64-803_Footprint Drawing
Share 01_00 | Oct 14, 2023 | PDF | 109 kb
Support