P-LFBGA-100-800 | FBGA-100 (51-85107)
Overview
General Information
Package Material | P |
Package Family | LFBGA |
Terminals | 100 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 11.049 |
Body Width (mm) | 11.049 |
Min. Terminal Pitch (mm) | 0.8 |
Diagrams
Packing
Tray
Pieces/Tray | 1760 |
Trays/Box | 10 |
Downloads
Package
-
P-LFBGA-100-800_Package Outline_01
Share 01_00 | Feb 10, 2024 | PDF | 114 kb
Packing
-
P-LFBGA-100-800_Bakeable Trays
Share 01_00 | Jan 06, 2024 | PDF | 99 kb
-
P-LFBGA-100-800_Tape and Reel
Share 01_00 | Feb 12, 2024 | PDF | 102 kb
Footprint
-
P-LFBGA-100-800_Footprint Drawing
Share 01_00 | Feb 12, 2024 | PDF | 170 kb
Support