M-TO257-3-956 | TO-257AA LOW OHMIC
Overview
General Information
Package Material | M |
Package Family | TO257 |
Terminals | 3 |
Version | 956 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 16.64 |
Body Width (mm) | 10.54 |
Min. Terminal Pitch (mm) | 2.54 |
Downloads
Package
-
Package Outline -TO257AA
Share 01_01 | Apr 23, 2020 | PDF | 34 kb
-
TO-257AA STD+LowOhmic-D100723G-STEP Rev B.STEP
Share 03_00 | Jun 14, 2023 | STP | 857 kb
-
TO-257AA STD+LowOhmic-D100723G-STEP Rev B
Share 03_00 | Jun 14, 2023 | PDF | 106 kb
Products
Product Families
Support