M-SIP-5-950 | 5 PIN SIP GW Lead Form
Overview
General Information
Package Material | M |
Package Family | SIP |
Terminals | 5 |
Version | 950 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 22.61 |
Body Width (mm) | 14.99 |
Min. Terminal Pitch (mm) | 3.81 |
Downloads
Package
-
Package Outline -5PINSURFACEMOUNT
Share 01_01 | Apr 23, 2020 | PDF | 25 kb
Support