M-FP-64-950 | 64 Pin Flatpack
Overview
General Information
Package Material | M |
Package Family | FP |
Terminals | 64 |
Version | 950 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 43.94 |
Body Width (mm) | 17.91 |
Min. Terminal Pitch (mm) | 1.27 |
Downloads
Package
-
Package Outline -64PFLATPAK
Share 01_01 | Apr 23, 2020 | PDF | 28 kb
-
64pin-Flatpack-D100693G-STEP
Share 05_00 | May 05, 2023 | PDF | 221 kb
-
64pin-Flatpack-D100693G-STEP
Share 05_00 | May 05, 2023 | STP | 2.6 mb
Products
Product Families
Support