LG-WIQFN-38-1
Overview
General Information
Package Material | LG |
Package Family | WIQFN |
Terminals | 38 |
Version | 1 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 6.6 |
Body Width (mm) | 4.5 |
Min. Terminal Pitch (mm) | 0.5 |
Downloads
Package
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Support