C-CCN-3-974 | SMD0.1
Overview
General Information
Package Material | C |
Package Family | CCN |
Terminals | 3 |
Version | 974 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 5.59 |
Body Width (mm) | 3.81 |
Min. Terminal Pitch (mm) | 2.17 |
Downloads
Package
-
Package Outline-smd01po.pdf
Share 01_00 | Mar 31, 2023 | PDF | 120 kb
-
SMD-0.1-D101018G-STEP
Share 06_00 | Jun 01, 2023 | PDF | 74 kb
-
SMD-0.1-D101018G-STEP
Share 06_00 | Jun 01, 2023 | STP | 637 kb
Products
Product Families
Support