C-CCN-3-964 | SMD-2 standard
Overview
General Information
Package Material | C |
Package Family | CCN |
Terminals | 3 |
Version | 964 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 17.53 |
Body Width (mm) | 13.33 |
Min. Terminal Pitch (mm) | 6.1 |
Downloads
Package
-
Package Outline -SMD2
Share 01_01 | Apr 23, 2020 | PDF | 48 kb
-
SMD2-D100721G-STEP
Share 02_00 | Jun 05, 2023 | STP | 637 kb
-
SMD2-D100721G-STEP
Share 02_00 | Jun 05, 2023 | PDF | 58 kb
-
SMD-0.2C-D100874G-STEP
Share 03_00 | May 05, 2023 | STP | 827 kb
Products
Support