C-CCN-3-958 | SMD-0.5 LF, Au lead finish
Overview
General Information
Package Material | C |
Package Family | CCN |
Terminals | 3 |
Version | 958 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 10.16 |
Body Width (mm) | 7.52 |
Min. Terminal Pitch (mm) | 3.81 |
Downloads
Package
-
Package Outline -SMD05CLF
Share 01_01 | Aug 20, 2020 | PDF | 45 kb
-
SMD-0.5-wLeads-D100759G-STEP
Share 03_00 | May 05, 2023 | PDF | 54 kb
-
SMD-0.5-wLeads-D100759G-STEP
Share 03_00 | May 05, 2023 | STP | 804 kb
Products
Support