C-CCN-3-954 | SMD-0.5 Ceramic Lid
Overview
General Information
Package Material | C |
Package Family | CCN |
Terminals | 3 |
Version | 954 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 10.16 |
Body Width (mm) | 7.52 |
Min. Terminal Pitch (mm) | 3.81 |
Downloads
Package
-
Package Outline -SMD05C
Share 01_01 | Apr 23, 2020 | PDF | 49 kb
-
SMD-0.5C-D100873G-STEP
Share 02_00 | May 05, 2023 | STP | 241 kb
-
SMD-0.5C-D100873G-STEP
Share 02_00 | May 05, 2023 | PDF | 51 kb
Products
Support