C-CCN-3-950 | SMD-0.2 Ceramic Lid
Overview
General Information
Package Material | C |
Package Family | CCN |
Terminals | 3 |
Version | 950 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 7.95 |
Body Width (mm) | 5.41 |
Min. Terminal Pitch (mm) | 2.95 |
Downloads
Package
-
SMD-0.2C-D100874G-STEP
Share 03_00 | May 05, 2023 | STP | 827 kb
-
Package Outline -SMD-02C
Share 01_01 | Apr 20, 2022 | PDF | 25 kb
-
SMD-0.2C-D100874G-STEP
Share 03_00 | May 05, 2023 | PDF | 52 kb
-
Package Outline -SMD02
Share 01_01 | Apr 20, 2022 | PDF | 24 kb
Products
Product Families
Support