BG-PB50SB-1-1
Overview
General Information
Package Material | BG |
Package Family | PB50SB |
Terminals | 1 |
Version | 1 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 94 |
Body Width (mm) | 34 |
Packing
Tray
Pieces/Tray | 3 |
Trays/Box | 1 |
Support