P/PG-TO263

Plastic (Green) Transistor Single Outline Package

Download Spreadsheet

Package Type Weight (in grams) Tape and Reel
descendingascending descendingascending descendingascending
P-TO263-3-1 1.50
P-TO263-3-2 (D²PAK, TO-263) 1.38
P-TO263-3-22 1.40
P/PG-TO263-5-1 1.50
P-TO263-5-2 1.50
P-TO263-7-1 1.60
P-TO263-7-2, -3 (D²PAK 7pin, TO-263 7pin) 1.40
P-TO263-7-6 1.60
P-TO263-15-1 3.38