Plastic (Green) Transistor Single Outline Package
| Package Type | Weight (in grams) | Tape and Reel |
|---|---|---|
| P/PG-TO252-3-1 (DPAK, TO-252) | 0.36 | |
| P/PG-TO252-3-11 | 0.36 | |
| P/PG-TO252-3-21 | 0.36 | |
| P/PG-TO252-3-23 (Reverse DPAK, Reverse TO-252) | 0.36 | |
| P/PG-TO252-3-311 | ||
| P/PG-TO252-3-313 | 0.36 | |
| P/PG-TO252-3-341 | ||
| P/PG-TO252-5-1 (DPAK 5pin, TO-252 5pin) | 0.36 | |
| P/PG-TO252-5-2 | 0.36 | |
| P/PG-TO252-5-3 | 0.36 | |
| P/PG-TO252-5-11 | 0.36 | |
| P/PG-TO252-5-12 | 0.36 | |
| P/PG-TO252-5-13 | 0.36 | |
| P/PG-TO252-5-311 | 0.36 |