600V CoolMOS™ P6
Balancing High Performance with Ease of Use
![]()
With the CoolMOS™ P6 Infineon extends its market leading CoolMOS™ portfolio, setting new benchmarks in the price/performance Superjunction segment. The new and highly innovative product family is designed to enable higher system efficiency whilst being easy to design in.
CoolMOS™ P6 closes the gap between technologies which focus on delivering ultimate performance, such as the high performance CoolMOS™ CP, and those which concentrate more on ease of use, for example CoolMOS™ C6/E6.
The new devices provide high performance in hard and soft switching PFC and PWM topologies in applications such as Server, Telecom Rectifier, PC Silverbox and Gaming Consoles. Moreover, with its granular portfolio, the CoolMOS™ P6 family offers the best price/performance ratio of any Superjunction technology available on the market today.
|
Features: |
Benefits: |
||
|
|
Applications:
- PFC stages for Server, Telecom Rectifier, PC Silverbox, Gaming Consoles
- PWM stages (TTF, LLC) for Server, Telecom Rectifier, PC Silverbox, Gaming Consoles
Product Portfolio CoolMOS™ P6
| R
DS(on) (mΩ)
|
TO-252 DPAK
|
TO-220
|
TO-220 FullPAK
|
TO-247
|
ThinPAK 8x8
|
|---|---|---|---|---|---|
| 600 | IPD60R600P6 1) | IPP60R600P6 1) | IPA60R600P6 1) | ||
| 380 | IPD60R380P6 2) | IPP60R380P6 2) | IPA60R380P6 2) | ||
| 330 | IPP60R330P6 2) | IPA60R330P6 2) | IPW60R330P6 2) | ||
| 280 | IPP60R280P6 2) | IPA60R280P6 2) | IPW60R280P6 2) | IPL60R255P6 2) | |
| 230/255 | IPP60R230P6 2) | IPA60R230P6 2) | IPW60R230P6 2) | IPL60R210P6 1) | |
| 190/210 | IPP60R190P6 1) | IPA60R190P6 1) | IPW60R190P6 1) | IPL60R180P6 2) | |
| 160/180 | IPP60R160P6 2) | IPA60R160P6 2) | IPW60R160P6 2) | ||
| 125 | IPP60R125P6 3) | IPA60R125P6 3) | IPW60R125P6 3) | ||
| 99 | IPP60R099P6 3) | IPA60R099P6 3) | IPW60R099P63) | ||
| 70 | IPW60R070P6 3) | ||||
| 41 | IPW60R041P6 3) |
1) Wave 1: Engineering samples available, Mass production Q2 2013
2) Wave 2: Engineering Samples available, Mass production Q2 2013
3) Wave 3: Engineering Samples available Q2 2013, Mass production Q3 2013