Industrial IEC61508 SIL
Functional Safety Solutions with Partners
| Partner | Solution | ||
|---|---|---|---|
| 32-bit |
|
TC1197
,
PRO-SIL™ Safe-T-Core
w/ CIC61508 external watchdog. For safety applications according to SIL/ASIL (IEC61508, ISO26262) or ClassB (IEC60335, IEC60730), Hitex can serve you in consulting, with self test software, integration and certification. |
PRO-SIL™ Safe-T-Core |
| The Hitex 32-bit SafeTkit provides a great introduction to the Infineon safety system for the TriCore microcontroller family by providing the heart of an ASIL-D/SIL3 capable platform in an easyto- configure and easy-to-use format. | SafeTkit | ||
| Operating Systems |
|
PXROS-HR | |
|
SafeRTOS | ||
|
|
OSE | ||
| 16-bit |
|
16-bit XE166 families | PROFIsafe |
|
|
PRO-SIL™ Safe-T-Core | ||