Starter Kit TC1793
|
MCU Derivates: SAK-TC1793F-512F270EB
CPU Clock: 270 MHz
Including:
|
![]() |
On-Chip Memory:
- 4 MByte embedded program flash with ECC
- 192 KByte Data Flash Memory (DFLASH) usable for EEPROM emulation
- 288 KByte on-chip SRAM,
- 16 KByte data cache,
- 16 KByte instruction cache.
On-Boards Memory:
- Burst FLASH 16 MBytes (default),
- asynchronous SRAM 1MBytes (default),
- optional synchronous SRAM up to 8 MBytes.
Interfaces:
– Standard power connector
– USB connector for ASC Interface (ASC0) and miniWiggler
– 16-pin header for JTAG interface (OCDS)
– 10-pin header for DAP
– 2 x 10pin (2x5) Header for CAN High Speed Transceiver (CAN0 and CAN1)
– 2 x SUB-D9 Plug connector for FlexRay
– Four 80-pin connectors (male) + four 80-pin connectors (female) with all I/O signals
– ETK connector (optional)
Order Nr.:
KIT_TC1793_SK
Price: 600,- EUR
How to order?
or please contact your local distributor: http://www.infineon.com/distribution.