StarterKits and Evaluation Boards
| Infineon Technologies AG Starter Kits - 32-bit Microcontrollers | |||||
| Type | Controller | Price [EURO] | Description | ||
|---|---|---|---|---|---|
| KIT_TC1728_SK | SAK-TC1728-192F133HL | 399,- | Starter Kit TC1728 | ||
| KIT_TC1724_SK | SAK-TC1724-192F133HL | 399,- | Starter Kit TC1724 | ||
| KIT_TC1798_SK | SAK-TC1798-512F300EL | 599,- | Starter Kit TC1798 | ||
| KIT_TC1791_SK | SAK-TC1791-512F240E | 599,- | Starter Kit TC1791 | ||
| KIT_TC1793_SK | SAK-TC1793-512F270E | 599,- | Starter Kit TC1793 | ||
| KIT_TC1782_SK | SAK-TC1782-320F180HL | 449,- | Starter Kit TC1782 | ||
| KIT_TC1784_SK | SAK-TC1784-320F180EL | 449,- | Starter Kit TC1784 | ||
| KIT_TC1767_SK | SAK-TC1767-256F133HL | 599,- | Starter Kit TC1767, TC1167 | ||
| KIT_TC1797_SK | SAK-TC1797-512F180E | 599,- | Starter Kit TC1797, TC1197 | ||
| KIT_TC1796_SK | SAK-TC1796-256F150E | 599,- | Starter Kit TC1792, TC1796 (not for TC1797!) | ||
|
or please contact your local distributor: http://www.infineon.com/distribution. |
|||||
| 3rd Party Starter Kits - 32-bit Microcontrollers | |||||
| Company Name and Weblink | Product Name | TriCore ™ | Description | ||
|---|---|---|---|---|---|
|
Hitex Development Tools |
HiMOD TC176x,
HiMOD TC1796 |
X | Hitex's HiMOD Applications Development Kit is a quick and powerful way to develop with the TC176x or TC1796. The kit includes a baseboard with access to all processor signals, and a self-contained microprocessor module, including external peripherals (real-time clock, EEPROM, memory etc). This module can then be transferred to the customer's own baseboard. Example projects and evaluation development software are also included in the kit. | ||
|
Phytec Messtechnik GmbH |
phyCORE-TC1775 | X | The phyCORE-TC belongs to PHYTEC's phyCORE Single Board Computer module family and supports the TriCore ™ controllers from Infineon | ||
| phyCORE-TC1130 | X | The phyCORE-TC belongs to PHYTEC's phyCORE Single Board Computer module family and supports the TriCore ™ controllers from Infineon | |||
|
TQ Group |
SK-TC1765, SK-TC1775 | X | The SK-TC StarterKit is a versatile tool which will allow you to assess the capabilities of the powerful TriCore ™ based microcontroller and develop applications quickly and easily. The kit supports in-system programming of on-board memory and includes several sets of development tools which are stored on the included StarterKit CD-ROM | ||
- Contact us
Infineon welcomes your comments and questions.
If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.
You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.