DAVE™ 3 -- Video
DAVE™ 3 Video
The 3rd generation of DAVE, DAVE™ 3 includes all the functionalities of the existing DAVE™ tools:
- It is a complete free tools set including IDE, compiler, debugger and utilities like DAVE™Bench
- It provides comprehensive code generation features more powerful than in DAVE™ Drive and DAVE™ version 2
Automatic code generation is based on use case oriented, configurable and tested SW components, DAVE™ Apps.
DAVE™ Apps are comparable to executable and configurable Application Notes that can be downloaded form the web just like Apps for smart phones or tablet PCs.