DAVE™ – Free Development Platform for Code Generation
Select a Subcategory
DAVE™ - Digital Application Virtual Engineer
The 3rd generation of DAVE™ supports the XMC1000 and the XMC4000 family.
DOWNLOAD the current version: DAVE™ 3.1.6
DAVE™ version 3 is a high-productivity development platform for the XMC microcontroller families to simplify and shorten SW development. With DAVE™ developers can generate the SW library to efficiently use the innovative application-optimized peripherals. Code generation is based on predefined and tested application-oriented SW components, called DAVE™ Apps.
DAVE™ Apps are SW building blocks for a wide range application use cases. The generated code can be used via well documented APIs like a library.
|
SW developers can focus to the important IP and leave the rest to DAVE™
|
DAVE™ includes:
|
Availability
Current download version of DAVE™ is: v.3.1.6 ( DOWNLOAD )
After installation please use the “Check for Updates” functionality to update to the latest plug-in versions.
The current version provides faster code generation, faster download of DAVE Apps and faster processing of graphical user interfaces. It also contains quite a few fixes for various issues and all XMC1000 and XMC4000 devices are supported. Details can be found in the release note.
A complete set of DAVE™ Apps is already included in the installer for DAVE 3.1.6. DAVE™ Apps can be also downloaded or updated from the web directly from DAVE™ 3. Currently there are more than 100 DAVE™ Apps available that cover different application use cases like:
- Clock setup
- Power management
- I/O , Interrupt,DMA, exception and event request management
- Flash programming
- CAN, SPI, UART and I2C communications
- TCP/IP stack
- USB stack incl. device and host drivers
- File system
- GUI library
- RTOS (CMSIS RTX)
- PWM generation, signal capture, signal count and timers
- Analog digital conversion
- Analog signal generation
- Motor control solutions
- Lighting solutions
- Encryption/ decryption
- .....
New DAVE™ Apps or updates are released monthly (end of the month). Current focus is to complete the device support for the new microcontrollers of the XMC1000 and XMC4000 family and to increase application use case coverage.
Reference examples of the different DAVE™ Apps can also be downloaded from the internet directly from DAVE™ 3.
The DAVE™
eTicketing tool
allows entering and tracking of limitations and bugs.
It also includes a knowledge base system. Please download the
introduction document
below.
More information can be found on the
DAVE™ technical support portal
.
- Documents
- Contact us
Document Types
| Title | Date | Version | Size |
|---|---|---|---|
|
|
|||
| 06 Mar 2013 | - | 1.3 MB | |
|
|
|||
| 31 Oct 2012 | 1.1 MB | ||
|
|
|||
DAVE eTicketing Tool Introduction Document (DAVE_eTicketing_introduction_v1.pdf) |
05 Apr 2013 | v1.0 | 350 KB |