XC800-150°C Series
Select a Subcategory
150°C - Series expands Infineon’s 8-bit XC800 microcontroller (MCU) portfolio to provide a complete high temperature family for automotive applications at AECQ-100 - Grade 0. Perfect fit for high temperature applications: engine close cooling fans, throttle controls, turbo chargers, water pump, oil pump, lighting.
Key features:
- Ta = -40°C to 150°C *
- AECQ-100 - Grade 0
- various package options
- from 4 to 32k Flash
- 10-bit ADC with high accuracy (8-channels). Fast conversion in 1 µs.
- Capture/Compare Unit (CCU6) dedicated for flexible PWM signal generation for any kind of motor control
- Multi CAN up to 2 CAN nodes
- Background E²PROM emulation
- 16-bit Vector Computer (MDU+CORDIC) for Field Oriented Control
* check data sheet for details
| XC800 - 150°C Series | |||||||
|---|---|---|---|---|---|---|---|
| Subfamily | XC886 | XC886CM | XC886LM | XC886CLM | XC866 | XC866L | |
| Core | Core | 8051 | |||||
| Frequency (MHz) | 20 | 26,7 | |||||
| Package | QFP 48 | TSSOP 38 | |||||
| Flash | Program Flash (kB) | 24/32 | 24/32 | 24/32 | 24/32 | 4/8/16 | 4/8/16 |
| Flash | Data Flash (kB) | Up to 8 | Up to 8 | Up to 8 | Up to 8 | Up to 8 | Up to 8 |
| SRAM | ∑ SRAM (kB) | 1792 | 1792 | 1792 | 1792 | 768 | 768 |
| CAN | Channels
(message objects) |
0 | 2 | 0 | 2 | 0 | 0 |
| ADC | Channels | 8 | 8 | 8 | 8 | 8 | 8 |
| FOC | Cordic/MDU | no | yes | yes | yes | no | no |
| UART | LIN | no | no | yes | yes | 1 | 1 |
| SPI | SSC | yes | yes | yes | yes | yes | yes |
| I 2C | no | no | no | no | no | no | |
| Touch sense | no | no | no | no | no | no | |
| High current pads | yes | yes | yes | yes | yes | yes | |
|
Capture Compare
Units [CCU]** |
T2CCU | 0 | 0 | 0 | 0 | 0 | 0 |
| CCU 6 | 1 | 1 | 1 | 1 | 1 | 1 | |
| PWM channels | 4 | 4 | 4 | 4 | 4 | 4 | |
| Temperatur (Tambient) | -40°C to
+150°C |
-40°C to
+150°C |
-40°C to
+150°C |
-40°C to
+150°C |
-40°C to
+150°C |
-40°C to
+150°C |
|
- Product Type List
- Documents
- Contact us
Document Types
| Title | Date | Version | Size |
|---|---|---|---|
|
|
|||
| 16 Mar 2012 | 617 KB | ||
| 16 Mar 2012 | 527 KB | ||
|
|
|||
SAL-XC886CLM DataSheet (Microcontroller-SAL-XC886CLM-Data-Sheet-v10-Infineon.pdf) |
03 Feb 2011 | v1.0 | 864 KB |
| 06 Dec 2012 | V1.1 | 1.5 MB | |