XE166xU Series - Compact Line
Select a Subcategory
Key features
- 66 MHz frequency = 66MIPS performance
- Up to 64KB of flash memory and 8KB of RAM
- PWM unit (CCU6) to drive any industrial 3-phase motor
- Two serial interfaces (USIC)
- DAP - Device Access Port (two-wire JTAG, replaces five-wire JTAG)
- SPD - single wire JTAG
|
XE166xU Series |
|||
|---|---|---|---|
| Subfamily |
XE160FU |
XE161FU |
|
| Core | Core |
C166SV2 |
|
| Frequency (MHz) |
66/44 |
||
| Package | TSSOP 38 | QFN 48 | |
| Flash | Prog/Data Flash (kB) | 64 | 64 |
| SRAM | ∑ SRAM (kB) | 8 | 8 |
| CAN | Channels | 0 | 0 |
| ADC | Channels | 8 | 10 |
|
Universal Serial Interface
[USIC] Channels* |
2 | 2 | |
|
Capture Compare
Units [CCU]** |
CCU 1 | 0 | 0 |
| CCU 2 | 1 | 1 | |
| CCU 6 | 1 | 1 | |
| Temperature (ambient) | -40°C to
+125°C |
-40°C to
+125°C |
|
* USIC: can be configured as UART, LIN, SPI, IIC, IIS
** CCU: used for PWM, D/A
- Product Type List
- Documents
- Contact us